Copeland™ ZFW variable speed scroll compressor
The Copeland ZFW variable speed scroll solution is a line of brushless permanent magnet (BPM) motor-based scrolls paired with a VFD, EVM Series for use in low-temperature applications.
Read Flipbook
The Copeland ZFW variable speed scroll solution is a line of brushless permanent magnet (BPM) motor-based scrolls paired with a VFD, EVM Series for use in low-temperature applications.
Read Flipbook
Error - something went wrong!
Subscribe to Our Monthly E360 Newsletter
Thank you!
The Copeland ZSV variable speed scroll solution is a line of brushless permanent magnet (BPM) motor-based scrolls paired with a VFD, EVM Series for use in medium-temperature applications.
Read Flipbook
The Copeland™ line of 4 cylinder CO2 compressors is the ideal solution for R-744 transcritical booster systems. It is characterized by a design operating pressure of 1740 psig (120 bar).
Read Flipbook
The Copeland YS scroll compressor represents the latest innovation in scroll technology for refrigeration equipment from 1-4 HP (9k-30k BTU/hr at medium temperature ARI).
Read Flipbook
The YF models are intended for low-temperature A2L refrigeration applications and are ideally suited for applications such as walk-in and reach-in freezers.
Read Flipbook
The Copeland YB scroll compressor represents the latest innovation in compliant scroll technology for refrigeration equipment from 0.75 – 7.5 HP (6k-60k BTU/hr at medium temperature ARI).
Read Flipbook
The CC200 controller is designed to handle the unique challenges of the retail grocery refrigeration environments and it's combined with an all-new Cold Chain Connect app that simplifies the setup.
Read Flipbook
We make it even easier to upgrade to a Copeland 3D Discus (fixed speed and digital) semi-hermetic compressors from competitive compressor models with our conversion kit 998-0902-00.
Read Flipbook
This manual will break down the supervisory control platform by giving an E3 hardware overview, site supervisor hardware overview, supervisory controller basic navigation, alarm configuration and more
Read Flipbook
This E3 supervisory control quick reference card is a guide to either set up the E3 controller or directions on how to manage it while in use.
Read Flipbook
This technical bulletin describes E3 retrofitting of environments with existing E2 and E2E controllers.
Read Flipbook
Emerson offers a new solution for operators looking to improve operations and reduce costs in refrigeration systems.
Read Flipbook
For more than a decade, CO₂ refrigeration systems have experienced rising global adoption as environmentally friendly alternatives to traditional systems.
Read Flipbook
Emerson’s MRLDS-450 (modular refrigerant leak detection system) makes compliance with refrigeration safety codes simple and easy, saving time and money on equipment and installation.
Read Flipbook
Emerson’s RLDS delivers the best refrigerant monitoring available, with MDL of 1 ppm for halogenated gases, the fastest sampling frequency and the widest range of refrigerant detection.
Read Flipbook
Emerson’s MRLDS-550 (Modular Refrigerant Leak Detection System) continuously monitors indoor or outdoor ambient air for refrigerants, oxygen and toxic and combustible gases.
Read Flipbook
Each device in the XM series features case control and antisweat capabilities, and both the XM678D and XM679K models provide electronic superheat control.
Read Flipbook
Make it easy for employees, even new ones, to cook steaks perfectly to order with on-screen indicators - very rare (R-) to extremely well done (WD+).
Read Flipbook
Find capacity, HP/manufacturing, refrigerants and application information for Copeland™ large semi-hermetic compressors.
Read Flipbook
At the heart of food safety is temperature management. Choosing the right thermometers and timers can help protect your product inventory from spoilage and enable a quality product.
Read Flipbook
Loading More...