Skip to main content

Copeland Scroll Digital Compressor

For years, the patented axial and radial compliance of the Copeland Scroll™ compressor have provided a decisive reliability advantage by allowing the scroll elements to mechanically separate under the most extreme circumstances. Now, digital technology actively manages axial compliance, achieving continuous capacity modulation from 10% to 100%. The result is precision temperature control, reduced compressor cycling, and lower energy consumption. For our customers, this means enhanced product integrity, longer lasting refrigeration equipment, and lower energy bills."

Learn more: www.climate.emerson.com