Skip to main content

Copeland Scroll™ Variable Speed Compressors and Drives

Copeland Scroll™ variable speed compressors and drives offer the perfect combination of performance, optimized efficiency and premium comfort for residential and commercial applications. Featuring innovative variable speed scroll technology that allows cooling capacity to be regulated with precise control, and built-in CoreSense™ technology that monitors the compressor for optimal performance, you won't find a solution better at improving efficiency, comfort or installer reputations. Now available in 1.5 – 15HP and backed by the legendary Copeland Scroll brand, this is the technology you've been waiting for. Learn more at climate.emerson.com.